Industrial Cables & Wires

Our extensive range of industrial wires & cables includes products such as control cables, data and computer cables, track cables, motor, servo & feedback cables, all-weather and rubber cables, and single cores, as well as internationally approved cables, including: UL, CSA, CCC and GOST-R.

Internationally Approved Cables
  • UL/CSA Control Cables
  • UL/CSA Data Cables
  • UL/CSA Heat-Resistent Cables
  • UL/CSA Rubber Cables
  • UL/CSA Drag Chain Cables
  • UL/CSA Single Conductors
  • UL/CSA Servo, Feedback & Motor Cables
  • British Standard Cables
Flexible Control Cables
  • PVC Control Cables
  • PUR Control Cables
  • Halogen-Free Control Cables
  • PVC Control Cables for Intrinsically Safe Circuits
  • Bio-Oil and Microbial Resistant Cables
Data & Computer Cables
  • PVC Data Cables
  • Special PVC Data Cables
  • Special Data Transmission Cables
  • PE-Insulated Data Cables
  • Special PVC Connecting Cables
  • PVC/PUR Control Cables
  • Electronic Industry Cables
  • Halogen-Free Data Transmission Cables
Track Cables
  • PVC Track Cables
  • PUR Track Cables
  • Bio-Oil and Microbial Resistant Track Cables
Motor, Servo & Feedback Cables
  • PVC & PUR Motor Power Supply Cables
  • Servo Cable
  • Feedback Cable
  • Feedback Cables for Tracks
  • EMC Motor Power Cables
Heat-Resistant Cables
  • Silicone multi-core cables, with steel braiding or shielding up to +180°C
  • Control and connecting cable, cross-linked up to +145°C
  • Special conductor insulation for high temperatures up to +400°C
All-Weather & Rubber Cables
  • Rubber Cables
  • Drum Cables
  • Elevator Control Cables
Trailing Cables
  • Trailing Cables
  • PUR Trailing and Control Cables
  • Special Crane Drum Cables
  • Medium-Voltage Power Cable
Robot Cables
  • Roboflex Recycle
  • Special TPE-E/PUR Robot Cables
  • Halogen-Free Robot Cables
  • Sewer Robot Cables
Water-Resistant Cables
  • Submersible-Pump Cables
  • Waterproof Rubber-Jacketed Cables
Flat & Ribbon Cables
  • Special PVC Flat Cable
  • Special Neoprene Flat Cable
  • Round, Special Flat Ribbon Cable
Single Conductors
  • PVC Single Cores
  • PUR Single Cores
  • Rubber-Insulated Single Cores
  • Flexible and Heat-Resistant Single Cores
  • Special Silicon Single Cores
Compensating Cables
  • PVC, silicone and other special insulations for specific applications
400 Hz Cables for Airports
  • 400 Hz Cables Airport for Airports
  • 400 Hz Trailing Cables for Airports
Truck Cables
  • PVC, Low-Voltage Cables
  • PUR, Low-Voltage Cables
  • Flat Battery Cables