Pre-assembled servo motor cables for mobile use

for mobile use

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -30°C to +80°C
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    4 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage 1000 V
  • Test voltage
    power cores 3 kV
    control cores 1,5 kV
  • Insulation resistance
    power cores ≥ 5000 MOhm x km
    signal cores ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper conductor
    acc. to DIN VDE 0295 cl.6
  • Polyolefin polymer core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • Polyolefin/polymer core insulation
  • Core identification black, white
  • Cores twisted in pairs
  • Shield,tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

-

motor cable GMS 015

660500

EWLMxxxGMS-025

motor cable GMS 025

660648

EWLMxxxGMS-040

motor cable GMS 040

660766

-

motor cable GMS 060

660767

-

motor cable GMS 100

660768

-

motor cable GMS 040I

660769

-

motor cable GMS 060I

660770

-

motor cable GMS 100I

660771